Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
CAB ABSQ 302017 T 8183038
Dimensions 300 x 200 x 170
Dimensions 11.81 x 7.87 x 6.69
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8183038
Description : Cabinet, ABS
Remarks : Smoked transparent cover
Package : 4
Unit : Piece
EAN : 6418074011213
SSTL number : 3424352
ETIM : EC000261
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 170
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 6.69
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
CAB ABSQ 302017 T
Sample image
Order symbol : CAB ABSQ 302017 T
Product nr : 8183038
Description : Cabinet, ABS
Remarks : Smoked transparent cover
EAN : 6418074011213
El. number :
- Finland : 3424352
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 200 | 170 |
inch : | 11.81 | 7.87 | 6.69 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
PAT 12040 | Hinge set |
MB 12225 AL | Swing door set |
EKIV 27 | DIN-35 Mounting rail, for enclosures: |
DRF 23 | DIN rail frame set, for enclosures: |
FP A 23 |
Swing-out door/Front plate (aluminium), for enclosures:
(168 x 268 x 1) |
EKIV 17 |
DIN-35 Mounting rail, for enclosures:
(166 x 35 x 1) |
EKIV 23 |
Mounting plate, for enclosures:
(170 x 270 x 1) |
DRF 33 | DIN rail frame set, for enclosures: |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40848 |
© Fibox Oy, Data subject to change without notice (printed: )