Please try our temporary product page: https://www.fibox.com/products-temporary/
Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
AR14126CHFSSLM 8561702
Dimensions 356 x 305 x 152
Dimensions 14 x 12 x 6
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
- PC : IP66; IP67; IK09
Technical data
Product nr : 8561702
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/S.S. Lockable latch. and metal mounting feet.
Package : 1
Unit : Piece
EAN : 6418074098757
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Height (mm) : 356
Width (mm) : 305
Depth (mm) : 152
Height (inch) : 14
Width (inch) : 12
Depth (inch) : 6
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960 °C
UL Type : NEMA 4, 4X, 12 and 13
CAD Files
Catalogues
Contact
AR14126CHFSSLM
Sample image
Order symbol : AR14126CHFSSLM
Product nr : 8561702
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/S.S. Lockable latch. and metal mounting feet.
EAN : 6418074098757
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 356 | 305 | 152 |
inch : | 14 | 12 | 6 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL 7035 -light grey |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
ABP1412 | Painted Steel Back Panel |
ASP1412 | Aluminum Swing Panel |
ASPHK14 | Swing Panel Kit w/o Panel |
AMFL12 | 12" Mounting Flange Set |
ADFP1412 | Dead Front Panel w/ screws |
ALBP1412 | Aluminum Back Panel |
APBP1412 | PVC Back Panel |
ASPK1412 | Swing Panel Kit incl. Panel |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 508 |
Glow Wire Test (IEC 695-2-1) °C : | 960 °C |
UL Type | NEMA 4, 4X, 12 and 13 |
© Fibox Oy, Data subject to change without notice (printed: )