Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
AR14126CHFSSLF 8561701
Dimensions 356 x 305 x 152
Dimensions 14 x 12 x 6
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
- PC : IP66; IP67; IK09
Technical data
Product nr : 8561701
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/S.S. Lockable latch. and plastic mounting flanges.
Package : 1
Unit : Piece
EAN : 6418074098740
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Height (mm) : 356
Width (mm) : 305
Depth (mm) : 152
Height (inch) : 14
Width (inch) : 12
Depth (inch) : 6
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960 °C
UL Type : NEMA 4, 4X, 12 and 13
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
AR14126CHFSSLF
Sample image
Order symbol : AR14126CHFSSLF
Product nr : 8561701
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/S.S. Lockable latch. and plastic mounting flanges.
EAN : 6418074098740
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 356 | 305 | 152 |
inch : | 14 | 12 | 6 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL 7035 -light grey |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
ABP1412 | Painted Steel Back Panel |
ASP1412 | Aluminum Swing Panel |
ASPHK14 | Swing Panel Kit w/o Panel |
AMFL12 | 12" Mounting Flange Set |
ADFP1412 | Dead Front Panel w/ screws |
ALBP1412 | Aluminum Back Panel |
APBP1412 | PVC Back Panel |
ASPK1412 | Swing Panel Kit incl. Panel |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 508 |
Glow Wire Test (IEC 695-2-1) °C : | 960 °C |
UL Type | NEMA 4, 4X, 12 and 13 |
© Fibox Oy, Data subject to change without notice (printed: )