Skip to content
 
    Flat screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting
   
Previous slide
Next slide

ARCA JIC / AR 12105 / AR12105FSCM

AR12105FSCM 8561691

Dimensions 254 x 203 x 127

Dimensions 12 x 10 x 5

Including : Flat screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561691

Description : PC Enclosure

Remarks : Opaque flat scre cover, and metal mounting feet.

Package : 1

Unit : Piece

EAN : 6418074098641

ETIM : EC000261 Enclosure/Switchgear cabinet (empty)

Dimensions :

Height (mm) : 305

Width (mm) : 254

Depth (mm) : 127

Height (inch) : 12

Width (inch) : 10

Depth (inch) : 5

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960 °C

UL Type : NEMA 4, 4X, 6, 6P, 12, 12K and 13

Product is connected to following catalogues :

ARCA JIC / AR 12105 / AR12105FSCM

CAD Files
Contact

AR12105FSCM

Fibox

Sample image

Order symbol : AR12105FSCM

Product nr : 8561691

Description : PC Enclosure

Remarks : Opaque flat scre cover, and metal mounting feet.

EAN : 6418074098641

Including : Flat screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting

Dimensions : Height Width Depth
mm : 305 254 127
inch : 12 10 5
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ASPHK12 Swing Panel Kit w/o Panel
ALBP1210 Aluminum Back Panel
ASP1210 Aluminum Swing Panel
ASPK1210 Swing Panel Kit incl. Panel
ADFP1210 Dead Front Panel w/ screws
APBP1210 PVC Back Panel
AMFL10 10" Mounting Flange Set
ABP1210 Painted Steel Back Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960 °C
UL Type NEMA 4, 4X, 6, 6P, 12, 12K and 13