Skip to content
 
    Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting. 
   
Previous slide
Next slide

ARCA JIC / AR 864 / ARK864CHFSS

ARK864CHFSS 8561406

UL Code : UL 508A

Dimensions 203 x 152 x 102

Dimensions 7.99 x 5.98 x 4.02

Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561406

Description : PC Enclosure

Remarks : Hinged opaque flat cover w/S.S. Quick release latch, base includes 1/2 and 3/4 inch knock-outs

Package : 1

Unit : Piece

EAN : 6418074095824

ETIM : EC000261

Dimensions :

Height (mm) : 203

Width (mm) : 152

Depth (mm) : 102

Height (inch) : 7.99

Width (inch) : 5.98

Depth (inch) : 4.02

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : NEMA__4_4X_6_6P_12_13

Product is connected to following catalogues :

ARCA JIC / AR 864 / ARK864CHFSS

Dimensional Drawings
CAD Files
Contact

ARK864CHFSS

Fibox

Sample image

Order symbol : ARK864CHFSS

Product nr : 8561406

UL Code : UL 508A

Description : PC Enclosure

Remarks : Hinged opaque flat cover w/S.S. Quick release latch, base includes 1/2 and 3/4 inch knock-outs

EAN : 6418074095824

Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA-8x6_combi
Dimensions : Height Width Depth
mm : 203 152 102
inch : 7.99 5.98 4.02
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
AMFL6 6" Mounting Flange Set
ASP86 Aluminum Swing Panel
ASPK86 Swing Panel Kit incl. Panel
APBP86 PVC Back Panel
ASPHK8 Swing Panel Kit w/o Panel
ABP86 Painted Steel Back Panel
ALBP86 Aluminum Back Panel
ADFP86 Dead Front Panel w/ screws
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type NEMA__4_4X_6_6P_12_13