Skip to content
 
    Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.
   
Previous slide
Next slide

CAB / CAB 4050 / CAB ABS 405020 G3B

CAB ABS 405020 G3B 8183366

Dimensions 500 x 400 x 200

Dimensions 19.69 x 15.75 x 7.87

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.

  • PC : IP65; IK08
Technical data
Product:

Product nr : 8183366

Description : Cabinet, ABS, Grey door

Remarks : Locks on the short side

Package : 1

Unit : Piece

EAN : 6418074012944

Electric No. Denmark : 8212020045

ETIM : EC000261

Dimensions :

Height (mm) : 500

Width (mm) : 400

Depth (mm) : 200

Height (inch) : 19.69

Width (inch) : 15.75

Depth (inch) : 7.87

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

CAB / CAB 4050 / CAB ABS 405020 G3B

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB ABS 405020 G3B

Fibox

Sample image

Order symbol : CAB ABS 405020 G3B

Product nr : 8183366

Description : Cabinet, ABS, Grey door

Remarks : Locks on the short side

EAN : 6418074012944

El. number :

  • Denmark : 8212020045

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.

CAB_500x400x200
Dimensions : Height Width Depth
mm : 500 400 200
inch : 19.69 15.75 7.87
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40854