Product card: FP 18X2-54



Sample photo



Product nbr:

 

8392188

Description:

 

Front plate, for enclosures:

Remarks:

 

500x400x200

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074035936

SSTL number:

 

3424217

Electric No. Denmark:

 

8212019726

Electric No. Italy:

 

7899150

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

378.0

Width (mm):

 

478.0


Length (inch):

 

14.9

Width (inch):

 

18.8


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 4050
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES


Copyright
Legal Notice