Product card: FP A 54



Sample photo



Product nbr:

 

8392228

Description:

 

Swing-out door/Front plate (aluminium), for enclosures:

Remarks:

 

500x400x200

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074021595

SSTL number:

 

3424205

Electric No. Denmark:

 

8212015335

Electric No. Italy:

 

7899030

Electric No. Sweden:

 

2540013

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

468.0

Width (mm):

 

366.0


Length (inch):

 

18.4

Width (inch):

 

14.4


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 4050
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES


Copyright
Legal Notice