Product card: EKIV 47



Sample photo



Product nbr:

 

8392231

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

500x400x200

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074021670

SSTL number:

 

3424468

Electric No. Denmark:

 

8212015128

Electric No. Italy:

 

7690725

Electric No. Sweden:

 

2540019

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

466.0


Length (inch):

 

1.4

Width (inch):

 

18.3


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES
Fibox Enclosures :  CAB :  PC/ABS 4050


Copyright
Legal Notice