Product card: EKIV 37



Sample photo



Product nbr:

 

4712128

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

400x300x170, 400x300x230, 400x400x170, 600x400x210, 600x400x270, 400x300x180, 500x400x200, 600x400x220

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074032782

SSTL number:

 

3424467

Electric No. Denmark:

 

8212015115

Electric No. Italy:

 

7690720

Electric No. Sweden:

 

2539366

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

366.0


Length (inch):

 

1.4

Width (inch):

 

14.4


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  QUICK :  PC/ABS 43
Fibox Enclosures :  CAB :  PC/ABS 3040
Fibox Enclosures :  QUICK :  PC/ABS 44
Fibox Enclosures :  QUICK :  PC/ABS 64
Fibox Enclosures :  CAB :  PC/ABS 4050
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES




Fibox Enclosures :  CAB :  PC/ABS 6040


Copyright
Legal Notice