Product card: EKIV 43 PL




Product nbr:

 

4712239

Description:

 

Mounting plate, plastic, for enclosures:

Remarks:

 

450x350x160

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074049261

SSTL number:

 

3420412

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

270.0

Width (mm):

 

370.0


Length (inch):

 

10.6

Width (inch):

 

14.6


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 3040


Copyright
Legal Notice