Skip to content
 
    Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.
   
Previous slide
CAB PC 304018 G3B product image 1
Next slide
CAB PC 304018 G3B thumbnail image 1

CAB / CAB 3040 / CAB PC 304018 G3B

CAB PC 304018 G3B 8113354

Dimensions 400 x 300 x 180

Dimensions 15.75 x 11.81 x 7.09

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.

  • PC : IP65; IK08
Technical data
Product:

Product nr : 8113354

Description : Cabinet, PC, Grey door

Remarks : Locks on the short side

Package : 1

Unit : Piece

EAN : 6418074012593

SSTL number : 3420398

Electric No. Denmark : 8212019836

ETIM : EC000261

Dimensions :

Height (mm) : 400

Width (mm) : 300

Depth (mm) : 180

Height (inch) : 15.75

Width (inch) : 11.81

Depth (inch) : 7.09

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

CAB / CAB 3040 / CAB PC 304018 G3B

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB PC 304018 G3B

Fibox
8113354_CAB_PC_304018_G3B_cabinet_1_72dpi

Sample image

Order symbol : CAB PC 304018 G3B

Product nr : 8113354

Description : Cabinet, PC, Grey door

Remarks : Locks on the short side

EAN : 6418074012593

El. number :

  • Finland : 3420398
  • Denmark : 8212019836

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.

CAB4030Lss
Dimensions : Height Width Depth
mm : 400 300 180
inch : 15.75 11.81 7.09
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
DRF 43/44 DIN rail frame set, for enclosures:
MB 12225 AL Swing door set
EKIV 37 DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1)
EKIV 27 DIN-35 Mounting rail, for enclosures:
EKIV 43 PL Mounting plate, plastic, for enclosures:
(370 x 270 x 2)
EKIV 43 Mounting plate, for enclosures:
(370 x 270 x 1)
FP A 43 Swing-out door/Front plate (aluminium), for enclosures:
(268 x 368 x 1)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40854