Product card: FP 12x2-43



Sample photo



Product nbr:

 

8392222

Description:

 

Front plate, for enclosures:

Remarks:

 

400x300x170, 400x300x230, 400x300x180

Package:

 

10

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074021649

SSTL number:

 

3424213

Electric No. Denmark:

 

8212019700

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

378.0

Width (mm):

 

278.0


Length (inch):

 

14.9

Width (inch):

 

10.9


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  QUICK :  PC/ABS 43
Fibox Enclosures :  CAB :  PC/ABS 3040
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice