Product card: FP A 43



Sample photo



Product nbr:

 

8392224

Description:

 

Swing-out door/Front plate (aluminium), for enclosures:

Remarks:

 

400x300x170, 400x300x230, 400x300x180

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074021588

SSTL number:

 

3424204

Electric No. Denmark:

 

8212015322

Electric No. Italy:

 

7899020

Electric No. Sweden:

 

2540007

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

266.0

Width (mm):

 

368.0


Length (inch):

 

10.5

Width (inch):

 

14.5


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  QUICK :  PC/ABS 43
Fibox Enclosures :  CAB :  PC/ABS 3040
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice