Product card: EKIV 43



Sample photo



Product nbr:

 

4712119

Description:

 

Mounting plate, for enclosures:

Remarks:

 

400x300x170, 400x300x230, 400x300x180

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074032737

SSTL number:

 

3424452

Electric No. Denmark:

 

8212014598

Electric No. Italy:

 

7690620

Electric No. Sweden:

 

2539354

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

370.0

Width (mm):

 

270.0


Length (inch):

 

14.6

Width (inch):

 

10.6


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  QUICK :  PC/ABS 43
Fibox Enclosures :  CAB :  PC/ABS 3040
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice