Product card: FP 23



Sample photo



Product nbr:

 

8392285

Description:

 

Front plate, for enclosures:

Remarks:

 

300x200x180

Package:

 

10

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074033048

SSTL number:

 

3425555

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

268.0

Width (mm):

 

176.0


Length (inch):

 

10.6

Width (inch):

 

6.9


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 2030
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice