Product card: FP A 23



Sample photo



Product nbr:

 

8392226

Description:

 

Swing-out door/Front plate (aluminium), for enclosures:

Remarks:

 

300x200x170, 300x200x180

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074021564

SSTL number:

 

3424202

Electric No. Denmark:

 

8212015306

Electric No. Italy:

 

7899010

Electric No. Sweden:

 

2540009

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

166.0

Width (mm):

 

268.0


Length (inch):

 

6.5

Width (inch):

 

10.6


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  PC/ABS 32
Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  CAB :  PC/ABS 2030
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice