Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
CAB ABS 203018 T 8183031
Dimensions 200 x 300 x 180
Dimensions 7.87 x 11.81 x 7.09
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
- PC : IP65; IK08
Technical data
Product nr : 8183031
Description : Cabinet, ABS, Smoked transparent door
Remarks : Latch on the short side
Package : 1
Unit : Piece
EAN : 6418074020093
SSTL number : 3424353
Electric No. Denmark : 8212020715
Electric No. Sweden : 2540033
ETIM : EC000261
Height (mm) : 200
Width (mm) : 300
Depth (mm) : 180
Height (inch) : 7.87
Width (inch) : 11.81
Depth (inch) : 7.09
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
CAB ABS 203018 T
Sample image
Order symbol : CAB ABS 203018 T
Product nr : 8183031
Description : Cabinet, ABS, Smoked transparent door
Remarks : Latch on the short side
EAN : 6418074020093
El. number :
- Finland : 3424353
- Denmark : 8212020715
- Sweden : 2540033
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 200 | 300 | 180 |
inch : | 7.87 | 11.81 | 7.09 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MB 12225 AL | Swing door set |
EKIV 27 | DIN-35 Mounting rail, for enclosures: |
DRF 23 | DIN rail frame set, for enclosures: |
FP A 23 |
Swing-out door/Front plate (aluminium), for enclosures:
(168 x 268 x 1) |
EKIV 17 |
DIN-35 Mounting rail, for enclosures:
(166 x 35 x 1) |
EKIV 23 |
Mounting plate, for enclosures:
(170 x 270 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40854 |
© Fibox Oy, Data subject to change without notice (printed: )