Product card: CAB PC 302018 G



Sample photo

Including: Cabinet base, door with PUR gasket, latches, screws for mounting plate/DIN-rail and corner plugs.



Product nbr:

 

8113330

Description:

 

Cabinet, PC, Grey door

Remarks:

 

Latches on the long side

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC Enclosures

EAN:

 

6418074020000

SSTL number:

 

3424101

Electric No. Denmark:

 

8212020207

Electric No. Italy:

 

7821015

Electric No. Sweden:

 

2539961

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

300.0

Width (mm):

 

200.0

Height (mm):

 

180.0


Length (inch):

 

11.8

Width (inch):

 

7.9

Height (inch):

 

7.1

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Polycarbonate

Base colour:

 

RAL 7035 -light grey

Cover colour:

 

RAL 7035 -light grey

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (short term):

 

-40 … 120 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-40 … 250 °F

Temperature °F (continuous):

 

-40 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP65

Impact Resistance (EN 62262):

 

IK08

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

1

UV resistance:

 

UL 508

Flammability Rating:

 

UL 746C 5"

Glow Wire Test (IEC 695-2-1) °C:

 

960

Certficates:

SGS Fimko

Gost R


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 2030


Copyright
Legal Notice