Product card: EKIV 27



Sample photo



Product nbr:

 

4712127

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

300x200x170-400x300x230, 300x200x180-400x300x180

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074032775

SSTL number:

 

3424466

Electric No. Denmark:

 

8212015102

Electric No. Italy:

 

7690715

Electric No. Sweden:

 

2539364

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

266.0


Length (inch):

 

1.4

Width (inch):

 

10.5


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  PC/ABS 32
Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  QUICK :  PC/ABS 33
Fibox Enclosures :  QUICK :  PC/ABS 43
Fibox Enclosures :  CAB :  PC/ABS 3030
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Fibox Enclosures :  CAB :  PC/ABS 2030
Fibox Enclosures :  CAB :  PC/ABS 3040
Fibox Enclosures :  QUICK :  PC/ABS 63


Copyright
Legal Notice