Product card: EKIV 17



Sample photo



Product nbr:

 

4712126

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

300x200x170, 300x200x180

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074032768

SSTL number:

 

3424465

Electric No. Denmark:

 

8212015092

Electric No. Italy:

 

7690710

Electric No. Sweden:

 

2539362

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

166.0


Length (inch):

 

1.4

Width (inch):

 

6.5


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  PC/ABS 32
Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  CAB :  PC/ABS 2030
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice