Product card: EKV 50



Sample photo



Product nbr:

 

3770699

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

560x280x130

Package:

 

1

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074030405

SSTL number:

 

3421121

Electric No. Sweden:

 

3770699

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

500.0


Length (inch):

 

1.4

Width (inch):

 

19.7


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  SOLID :  PC/ABS 5628
Fibox Enclosures :  EK :  EKT
Fibox Enclosures :  EK :  ACCESSORIES


Copyright
Legal Notice