Product card: EKT 30-G




Product nbr:

 

3730144

Description:

 

Cover, PC

Remarks:

 

Grey

Package:

 

4

Unit:

 

PCS

Product group:

 

EK Grey Covers

EAN:

 

6418074000392

SSTL number:

 

3420176

Electric No. Denmark:

 

8212007220

Electric No. Italy:

 

7590175

Electric No. Sweden:

 

2537872

Electric No. Norway:

 

2536276

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

560.0

Width (mm):

 

280.0

Height (mm):

 

30.0


Length (inch):

 

22.0

Width (inch):

 

11.0

Height (inch):

 

1.2


Materials:

Material:

 

Polycarbonate

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (short term):

 

-40 … 120 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-40 … 250 °F

Temperature °F (continuous):

 

-40 … 175 °F


Product is connected to following catalogs:

Fibox Enclosures :  EK :  EKT


Copyright
Legal Notice