Product card: EKTH




Product nbr:

 

3530132

Description:

 

Base, PC

Remarks:

 

Openings; 6x size 2 flange

Package:

 

4

Unit:

 

PCS

Product group:

 

EK Bases

EAN:

 

6418074000125

SSTL number:

 

3420125

Electric No. Denmark:

 

8212006603

Electric No. Italy:

 

7590065

Electric No. Sweden:

 

2537822

Electric No. Norway:

 

2536222

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

560.0

Width (mm):

 

280.0

Height (mm):

 

100.0


Length (inch):

 

22.0

Width (inch):

 

11.0

Height (inch):

 

3.9


Product is connected to following catalogs:

Fibox Enclosures :  EK :  EKT


Copyright
Legal Notice