Please try our temporary product page: https://www.fibox.com/products-temporary/
MPP ARCA 6080 8120935
Technical data
Product nr : 8120935
Description : Mounting plate perforated (730x530x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 600x800x300
Package : 1
Unit : Piece
EAN : 6418074090478
SSTL number : 3424647
Electric No. Denmark : 8212051454
ETIM : EC000213
Depth (mm) : 2
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 6080
Dimensional Drawings
CAD Files
Catalogues
Contact
MPP ARCA 6080
Sample image
Order symbol : MPP ARCA 6080
Product nr : 8120935
Description : Mounting plate perforated (730x530x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 600x800x300
EAN : 6418074090478
El. number :
- Finland : 3424647
- Denmark : 8212051454
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 0 | 2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )