Fibox Enclosures : ARCA IEC : ARCA 608030


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
600 x 800 x 300
Cabinet, PC • Grey cover, 2-point locking, hinges on the short side
600 x 800 x 300
Cabinet, PC • Grey cover, Swinghandle, hinges on the short side
600 x 800 x 300
Cabinet, PC • Grey cover with window, 2-point locking, hinges on the short side
600 x 800 x 300
Cabinet, PC • Grey cover with window, Swinghandle, hinges on the short side
600 x 800 x 300
Cabinet, PC, flange • Grey cover with window, Swinghandle, hinges on the short side, flange opening size 3
600 x 800 x 300
Cabinet, PC, flange • Grey cover with window, 2-point locking, hinges on the short side, flange opening size 3
600 x 800 x 300
Cabinet, PC, flange • Grey cover, Swinghandle, hinges on the short side, flange opening size 3
600 x 800 x 300
Cabinet, PC, flange • Grey cover, 2-point locking, hinges on the short side, flange opening size 3
Accessories
730 x 530
Mounting plate (730x530x2 mm) • Galvanized steel, for size 800x600x300
730 x 530
Mounting plate perforated (730x530x2 mm - 26x11 mm) • Galvanized steel, for size 600x800x300
730 x 530
Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm) • Galvanized steel, for size 800x600x300
730 x 530
Mounting plate (730x530 mm) • Isolated, for size 800x600x300
DIN rail frame set • 3 rows x 37 modules, for size 600x800x300
Inner door set • Galvanized steel, RAL 7035, for size 600x800x300
Pole mounting kit, for pole ⌀100-300mm • For size 600x800x300
Rain canopy set for size 6080
Support bar kit • Length 600mm
Support bar kit • Length 800mm
Door stopper ARCA, left, midsize 5070-8060
Door stopper ARCA, right, midsize 5070-8060

Copyright
Legal Notice