Fibox Enclosures : ARCA IEC : ARCA 405021


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
400 x 500 x 210
Cabinet, PC • Grey cover, 2-point locking, hinges on the short side
400 x 500 x 210
Cabinet, PC • Grey cover, Swinghandle, hinges on the short side
400 x 500 x 210
Cabinet, PC • Grey cover with window, 2-point locking, hinges on the short side
400 x 500 x 210
Cabinet, PC • Grey cover with window, Swinghandle, hinges on the short side
400 x 500 x 210
Cabinet, PC, flange • Grey cover, 2-point locking, hinges on the short side, flange opening size 1
400 x 500 x 210
Cabinet, PC, flange • Grey cover, Swinghandle, hinges on the short side, flange opening size 1
400 x 500 x 210
Cabinet, PC, flange • Grey cover with window, 2-point locking, hinges on the short side, flange opening size 1
400 x 500 x 210
Cabinet, PC, flange • Grey cover with window, Swinghandle, hinges on the short side, flange opening size 1
Accessories
450 x 350
Mounting plate (450x350x2 mm) • Galvanized steel, for size 500x400x210
450 x 350
Mounting plate perforated (450x350x2 mm - 26x11 mm) • Galvanized steel, for size 400x500x210
450 x 350
Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm) • Galvanized steel, for size 500x400x210
450 x 350
Mounting plate (450x350 mm) • Isolated, for size 500x400x210
DIN rail frame set • 2 rows x 22 modules, for size 400x500x210
Inner door set • Galvanized steel, RAL 7035, for size 400x500x210
Pole mounting kit, for pole ⌀100-300mm • For sizes 400x500x210, 700x500x300
Rain canopy set for size 4050
Support bar kit • Length 400mm
Support bar kit • Length 500mm
Door stopper ARCA, horizontal, left, small
Door stopper ARCA, horizontal, right, small

Copyright
Legal Notice