MPP ARCA 3040 8120931
Technical data
Product nr : 8120931
Description : Mounting plate perforated (350x250x2 mm - 26x11 mm)
Remarks : Galvanized steel, for sizes 300x400x150/210
Package : 1
Unit : Piece
EAN : 6418074090430
SSTL number : 3424635
Electric No. Denmark : 8212051412
ETIM : EC000213
Depth (mm) : 2
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 3040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 3040
Sample image
Order symbol : MPP ARCA 3040
Product nr : 8120931
Description : Mounting plate perforated (350x250x2 mm - 26x11 mm)
Remarks : Galvanized steel, for sizes 300x400x150/210
EAN : 6418074090430
El. number :
- Finland : 3424635
- Denmark : 8212051412
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 0 | 2 |
inch : | 0 | 0 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )