Skip to content
  
Previous slide
MPMP ARCA 4030 product image 1
Next slide
MPMP ARCA 4030 thumbnail image 1

ARCA IEC / ARCA IEC Accessories / MPMP ARCA 4030

MPMP ARCA 4030 8120922

Technical data
Product:

Product nr : 8120922

Description : Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)

Remarks : Galvanized steel, for size 400x300x150/210

Package : 1

Unit : Piece

EAN : 6418074089496

SSTL number : 3424619

Electric No. Denmark : 8212051357

ETIM : EC000213

Dimensions :

Depth (mm) : 2

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / MPMP ARCA 4030

Dimensional Drawings
CAD Files
Contact

MPMP ARCA 4030

Fibox
8120922_MPMP_ARCA_4030_1_72dpi

Sample image

Order symbol : MPMP ARCA 4030

Product nr : 8120922

Description : Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)

Remarks : Galvanized steel, for size 400x300x150/210

EAN : 6418074089496

El. number :

  • Finland : 3424619
  • Denmark : 8212051357
8120922_MPMP 4030 DIM
Dimensions : Height Width Depth
mm : 0 0 2
inch : 0 0 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -