Fibox Enclosures : ARCA IEC : ARCA 304015


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
300 x 400 x 150
Cabinet, PC • Grey cover, 2-point locking, hinges on the short side
300 x 400 x 150
Cabinet, PC • Grey cover with window, 2-point locking, hinges on the short side
300 x 400 x 150
Cabinet, PC, flange • Grey cover, 2-point locking, hinges on the short side, flange opening size 2
300 x 400 x 150
Cabinet, PC, flange • Grey cover with window, 2-point locking, hinges on the short side, flange opening size 2
Accessories
350 x 250
Mounting plate (350x250x2 mm) • Galvanized steel, for sizes 400x300x150/210
350 x 250
Mounting plate perforated (350x250x2 mm - 26x11 mm) • Galvanized steel, for sizes 300x400x150/210
350 x 250
Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm) • Galvanized steel, for size 400x300x150/210
350 x 250
Mounting plate (350x250 mm) • Isolated, for sizes 400x300x150/210
DIN rail frame set • 1 row x 16 modules, for size 300x400x150
Inner door set • Galvanized steel, RAL 7035, for sizes 300x400x150/210
Pole mounting kit, for pole ⌀100-300mm • For sizes 300x400x150/210, 500x400x210, 600x400x210
Rain canopy set for size 3040
Support bar kit • Length 300mm
Support bar kit • Length 400mm
Door stopper ARCA, horizontal, left, small
Door stopper ARCA, horizontal, right, small

Copyright
Legal Notice