Fibox Enclosures : ARCA IEC : ARCA 203015


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
200 x 300 x 150
Cabinet, PC • Grey cover, 1-point locking, hinges on the short side
200 x 300 x 150
Cabinet, PC • Grey cover with window, 1-point locking, hinges on the short side
200 x 300 x 150
Cabinet, PC, flange • Grey cover, 1-point locking, hinges on the short side, flange opening size 1
200 x 300 x 150
Cabinet, PC, flange • Grey cover with window, 1-point locking, hinges on the short side, flange opening size 1
Accessories
250 x 150
Mounting plate (250x150x2 mm) • Galvanized steel, for size 300x200x150
250 x 150
Mounting plate perforated (250x150x2 mm - 26x11 mm) • Galvanized steel, for size 200x300x150
250 x 150
Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm) • Galvanized steel, for size 300x200x150
250 x 150
Mounting plate (250x150 mm) • Isolated, for size 300x200x150
DIN rail frame set • 1 row x 11 modules, for size 200x300x150
Inner door set • Galvanized steel, RAL 7035, for size 200x300x150
Pole mounting kit, for pole ⌀100-300mm • For sizes 200x300x150, 400x300x150/210
Rain canopy set for size 2030
Support bar kit • Length 200mm
Support bar kit • Length 300mm

Copyright
Legal Notice