Product card: EKPG




Product nbr:

 

3530134

Description:

 

Base, PC

Remarks:

 

Openings; 2x size 1 flange + 3x size 2 flange

Package:

 

4

Unit:

 

PCS

Product group:

 

EK Bases

EAN:

 

6418074000095

SSTL number:

 

3420122

Electric No. Denmark:

 

8212006577

Electric No. Italy:

 

7590050

Electric No. Sweden:

 

2537816

Electric No. Norway:

 

2536216

ETIM:

 

EC002620 EC002620

Support items:

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

380.0

Width (mm):

 

280.0

Height (mm):

 

100.0


Length (inch):

 

15.0

Width (inch):

 

11.0

Height (inch):

 

3.9


Product is connected to following catalogs:

Fibox Enclosures :  EK :  EKPE, EKPG


Copyright
Legal Notice