Fibox Enclosures : ARCA IEC : ARCA ACCESSORIES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Mounting plates (Galvanized steel, thickness 2mm)
250 x 150
Mounting plate (250x150x2 mm) • Galvanized steel, for size 300x200x150
350 x 250
Mounting plate (350x250x2 mm) • Galvanized steel, for sizes 400x300x150/210
450 x 350
Mounting plate (450x350x2 mm) • Galvanized steel, for size 500x400x210
550 x 350
Mounting plate (550x350x2 mm) • Galvanized steel, for size 600x400x210
630 x 430
Mounting plate (630x430x2 mm) • Galvanized steel, for size 700x500x300
730 x 530
Mounting plate (730x530x2 mm) • Galvanized steel, for size 800x600x300
Mounting plates (Perforated galvanized steel, thickness 2mm)
250 x 150
Mounting plate perforated (250x150x2 mm - 26x11 mm) • Galvanized steel, for size 200x300x150
250 x 150
Mounting plate perforated (250x150x2 mm - 26x11 mm) • Galvanized steel, for size 300x200x150
350 x 250
Mounting plate perforated (350x250x2 mm - 26x11 mm) • Galvanized steel, for sizes 300x400x150/210
350 x 250
Mounting plate perforated (350x250x2 mm - 26x11 mm) • Galvanized steel, for sizes 400x300x150/210
450 x 350
Mounting plate perforated (450x350x2 mm - 26x11 mm) • Galvanized steel, for size 400x500x210
450 x 350
Mounting plate perforated (450x350x2 mm - 26x11 mm) • Galvanized steel, for size 500x400x210
550 x 350
Mounting plate perforated (550x350x2 mm - 26x11 mm) • Galvanized steel, for size 400x600x210
550 x 350
Mounting plate perforated (550x350x2 mm - 26x11 mm) • Galvanized steel, for size 600x400x210
630 x 430
Mounting plate perforated (630x430x2 mm - 26x11 mm) • Galvanized steel, for size 500x700x300
630 x 430
Mounting plate perforated (630x430x2 mm - 26x11 mm) • Galvanized steel, for size 700x500x300
730 x 530
Mounting plate perforated (730x530x2 mm - 26x11 mm) • Galvanized steel, for size 600x800x300
730 x 530
Mounting plate perforated (730x530x2 mm - 26x11 mm) • Galvanized steel, for size 800x600x300
Mounting plates (Perforated galvanized steel, thickness 2mm)
250 x 150
Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm) • Galvanized steel, for size 300x200x150
350 x 250
Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm) • Galvanized steel, for size 400x300x150/210
450 x 350
Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm) • Galvanized steel, for size 500x400x210
550 x 350
Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm) • Galvanized steel, for size 600x400x210
630 x 430
Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm) • Galvanized steel, for size 700x500x300
730 x 530
Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm) • Galvanized steel, for size 800x600x300
Mounting plates (Isolated, thickness 5mm)
250 x 150
Mounting plate (250x150 mm) • Isolated, for size 300x200x150
350 x 250
Mounting plate (350x250 mm) • Isolated, for sizes 400x300x150/210
450 x 350
Mounting plate (450x350 mm) • Isolated, for size 500x400x210
550 x 350
Mounting plate (550x350 mm) • Isolated, for size 600x400x210
630 x 430
Mounting plate (630x430 mm) • Isolated, for size 700x500x300
730 x 530
Mounting plate (730x530 mm) • Isolated, for size 800x600x300
DIN rail frame sets
DIN rail frame set • 1 row x 11 modules, for size 200x300x150
DIN rail frame set • 1 row x 5 modules, for size 300x200x150
DIN rail frame set • 1 row x 16 modules, for size 300x400x150
DIN rail frame set • 1 row x 16 modules, for size 300x400x210
DIN rail frame set • 2 rows x 11 modules, for size 400x300x150
DIN rail frame set • 2 rows x 11 modules, for size 400x300x210
DIN rail frame set • 2 rows x 22 modules, for size 400x500x210
DIN rail frame set • 3 rows x 16 modules, for size 500x400x210
DIN rail frame set • 2 rows x 27 modules, for size 400x600x210
DIN rail frame set • 3 rows x 16 modules, for size 600x400x210
DIN rail frame set • 3 rows x 32 modules, for size 500x700x300
DIN rail frame set • 4 rows x 21 modules, for size 700x500x300
DIN rail frame set • 3 rows x 37 modules, for size 600x800x300
DIN rail frame set • 4 rows x 26 modules, for size 800x600x300
Inner door sets (Galvanized steel)
Inner door set • Galvanized steel, RAL 7035, for size 200x300x150
Inner door set • Galvanized steel, RAL 7035, for size 300x200x150
Inner door set • Galvanized steel, RAL 7035, for sizes 300x400x150/210
Inner door set • Galvanized steel, RAL 7035, for sizes 400x300x150/210
Inner door set • Galvanized steel, RAL 7035, for size 400x500x210
Inner door set • Galvanized steel, RAL 7035, for size 500x400x210
Inner door set • Galvanized steel, RAL 7035, for size 400x600x210
Inner door set • Galvanized steel, RAL 7035, for size 600x400x210
Inner door set • Galvanized steel, RAL 7035, for size 500x700x300
Inner door set • Galvanized steel, RAL 7035, for size 700x500x300
Inner door set • Galvanized steel, RAL 7035, for size 600x800x300
Inner door set • Galvanized steel, RAL 7035, for size 800x600x300
Support bar kits
Support bar kit • Length 200mm
Support bar kit • Length 300mm
Support bar kit • Length 400mm
Support bar kit • Length 500mm
Support bar kit • Length 600mm
Support bar kit • Length 700mm
Support bar kit • Length 800mm
Corner adjustment sets
Corner adjustment set • For sizes with depth 150
Corner adjustment set • For sizes with depth 210
Corner adjustment set • For sizes with depth 300
Coupling flange
Coupling Flange • For connecting cabinets
Wall mounting lugs set
Wall mounting lugs set • Adds 10 mm between wall and cabinet
Wall mounting lugs set • Adds 40 mm between wall and cabinet
Wall mounting lugs set for 5070-8060 • Adds 10 mm between wall and cabinet
Wall mounting lugs set for 5070-8060 • Adds 40 mm between wall and cabinet
Plastic Wall mounting lugs set • Adds 10 mm between wall and cabinet
Plastic Wall mounting lugs set • Adds 50 mm between wall and cabinet
Plastic Wall mounting lugs set for 5070-8060 • Adds 10 mm between wall and cabinet
Plastic Wall mounting lugs set for 5070-8060 • Adds 50 mm between wall and cabinet
Pole mounting kits
Pole mounting kit, for pole ⌀100-300mm • For size 300x200x150
Pole mounting kit, for pole ⌀100-300mm • For sizes 200x300x150, 400x300x150/210
Pole mounting kit, for pole ⌀100-300mm • For sizes 300x400x150/210, 500x400x210, 600x400x210
Pole mounting kit, for pole ⌀100-300mm • For sizes 400x500x210, 700x500x300
Pole mounting kit, for pole ⌀100-300mm • For sizes 400x600x210, 800x600x300
Pole mounting kit, for pole ⌀100-300mm • For size 500x700x300
Pole mounting kit, for pole ⌀100-300mm • For size 600x800x300
Lock inserts
Locking insert Double-bit 3mm
Locking insert Double-bit 3mm
Locking insert Square 7mm
Locking insert Square 7mm
Locking insert Square 8mm
Locking insert Square 8mm
Locking insert Triangular 8mm
Locking insert Triangular 8mm
Locking 1242E system
Locking 1242E system
Locking V2432E system
Locking V2432E system
Locking 455E system
Locking 455E system
Locking 405E system
Locking 405E system
Half cylinder locks for swinghandle
Half cylinder locking Double-bit 3mm
Half cylinder locking Square 7mm
Half cylinder locking Square 8mm
Half cylinder locking Triangular 8mm
Half cylinder locking 1242E system
Half cylinder locking V2432E system
Half cylinder locking 455E system
Half cylinder locking 405E system
Rain canopy sets
Rain canopy set for size 2030
Rain canopy set for size 3020
Rain canopy set for size 3040
Rain canopy set for size 4030
Rain canopy set for size 4050
Rain canopy set for size 4060
Rain canopy set for size 5040
Rain canopy set for size 5070
Rain canopy set for size 6040
Rain canopy set for size 6080
Rain canopy set for size 8060
Rain canopy set for size 7050
Hinge sets
Hinge set small • For sizes 200x300-600x400
Hinge set medium • For sizes 500x700-800x600

Copyright
Legal Notice