Fibox Enclosures : ARCA IEC : ARCA 705030


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
700 x 500 x 300
Cabinet, PC • Grey cover, 2-point locking, hinges on the long side
700 x 500 x 300
Cabinet, PC • Grey cover, Swinghandle, hinges on the long side
700 x 500 x 300
Cabinet, PC • Grey cover with window, 2-point locking, hinges on the long side
700 x 500 x 300
Cabinet, PC • Grey cover with window, Swinghandle, hinges on the long side
700 x 500 x 300
Cabinet, PC, flange • Grey cover, 2-point locking, hinges on the long side, flange opening size 3
700 x 500 x 300
Cabinet, PC, flange • Grey cover, Swinghandle, hinges on the long side, flange opening size 3
700 x 500 x 300
Cabinet, PC, flange • Grey cover with window, 2-point locking, hinges on the long side, flange opening size 3
700 x 500 x 300
Cabinet, PC, flange • Grey cover with window, Swinghandle, hinges on the long side, flange opening size 3
Accessories
630 x 430
Mounting plate (630x430x2 mm) • Galvanized steel, for size 700x500x300
630 x 430
Mounting plate perforated (630x430x2 mm - 26x11 mm) • Galvanized steel, for size 700x500x300
630 x 430
Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm) • Galvanized steel, for size 700x500x300
630 x 430
Mounting plate (630x430 mm) • Isolated, for size 700x500x300
DIN rail frame set • 4 rows x 21 modules, for size 700x500x300
Inner door set • Galvanized steel, RAL 7035, for size 700x500x300
Pole mounting kit, for pole ⌀100-300mm • For sizes 400x500x210, 700x500x300
Rain canopy set for size 7050
Support bar kit • Length 500mm
Support bar kit • Length 700mm
Door stopper ARCA, left, midsize 5070-8060
Door stopper ARCA, right, midsize 5070-8060

Copyright
Legal Notice