Fibox Enclosures : ARCA IEC : ARCA 504021


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
500 x 400 x 210
Cabinet, PC • Grey cover, 2-point locking, hinges on the long side
500 x 400 x 210
Cabinet, PC • Grey cover, Swinghandle, hinges on the long side
500 x 400 x 210
Cabinet, PC • Grey cover with window, 2-point locking, hinges on the long side
500 x 400 x 210
Cabinet, PC • Grey cover with window, Swinghandle, hinges on the long side
500 x 400 x 210
Cabinet, PC, flange • Grey cover, 2-point locking, hinges on the long side, flange opening size 2
500 x 400 x 210
Cabinet, PC, flange • Grey cover, Swinghandle, hinges on the long side, flange opening size 2
500 x 400 x 210
Cabinet, PC, flange • Grey cover with window, 2-point locking, hinges on the long side, flange opening size 2
500 x 400 x 210
Cabinet, PC, flange • Grey cover with window, Swinghandle, hinges on the long side, flange opening size 2
Accessories
450 x 350
Mounting plate (450x350x2 mm) • Galvanized steel, for size 500x400x210
450 x 350
Mounting plate perforated (450x350x2 mm - 26x11 mm) • Galvanized steel, for size 500x400x210
450 x 350
Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm) • Galvanized steel, for size 500x400x210
450 x 350
Mounting plate (450x350 mm) • Isolated, for size 500x400x210
DIN rail frame set • 3 rows x 16 modules, for size 500x400x210
Inner door set • Galvanized steel, RAL 7035, for size 500x400x210
Pole mounting kit, for pole ⌀100-300mm • For sizes 300x400x150/210, 500x400x210, 600x400x210
Rain canopy set for size 5040
Support bar kit • Length 400mm
Support bar kit • Length 500mm
Door stopper ARCA, vertical, left, small
Door stopper ARCA, vertical, right, small

Copyright
Legal Notice