Fibox Enclosures : ARCA IEC : ARCA 403015


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
400 x 300 x 150
Cabinet, PC • Grey cover, 2-point locking, hinges on the long side
400 x 300 x 150
Cabinet, PC • Grey cover, Swinghandle, hinges on the long side
400 x 300 x 150
Cabinet, PC • Grey cover with window, 2-point locking, hinges on the long side
400 x 300 x 150
Cabinet, PC • Grey cover with window, Swinghandle, hinges on the long side
400 x 300 x 150
Cabinet, PC, flange • Grey cover, 2-point locking, hinges on the long side, flange opening size 2
400 x 300 x 150
Cabinet, PC, flange • Grey cover, Swinghandle, hinges on the long side, flange opening size 2
400 x 300 x 150
Cabinet, PC, flange • Grey cover with window, 2-point locking, hinges on the long side, flange opening size 2
400 x 300 x 150
Cabinet, PC, flange • Grey cover with window, Swinghandle, hinges on the long side, flange opening size 2
Accessories
350 x 250
Mounting plate (350x250x2 mm) • Galvanized steel, for sizes 400x300x150/210
350 x 250
Mounting plate perforated (350x250x2 mm - 26x11 mm) • Galvanized steel, for sizes 400x300x150/210
350 x 250
Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm) • Galvanized steel, for size 400x300x150/210
350 x 250
Mounting plate (350x250 mm) • Isolated, for sizes 400x300x150/210
DIN rail frame set • 2 rows x 11 modules, for size 400x300x150
Inner door set • Galvanized steel, RAL 7035, for sizes 400x300x150/210
Pole mounting kit, for pole ⌀100-300mm • For sizes 200x300x150, 400x300x150/210
Rain canopy set for size 4030
Support bar kit • Length 300mm
Support bar kit • Length 400mm
Door stopper ARCA, vertical, left, small
Door stopper ARCA, vertical, right, small

Copyright
Legal Notice