Fibox Enclosures : ARCA IEC : ARCA 302015


Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
300 x 200 x 150
Cabinet, PC • Grey cover, 1-point locking, hinges on the long side
300 x 200 x 150
Cabinet, PC • Grey cover with window, 1-point locking, hinges on the long side
Accessories
250 x 150
Mounting plate (250x150x2 mm) • Galvanized steel, for size 300x200x150
250 x 150
Mounting plate perforated (250x150x2 mm - 26x11 mm) • Galvanized steel, for size 300x200x150
250 x 150
Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm) • Galvanized steel, for size 300x200x150
250 x 150
Mounting plate (250x150 mm) • Isolated, for size 300x200x150
DIN rail frame set • 1 row x 5 modules, for size 300x200x150
Inner door set • Galvanized steel, RAL 7035, for size 300x200x150
Pole mounting kit, for pole ⌀100-300mm • For size 300x200x150
Rain canopy set for size 3020
Support bar kit • Length 200mm
Support bar kit • Length 300mm

Copyright
Legal Notice