Product card: EKUVT



Sample photo



Product nbr:

 

3770554

Description:

 

Mounting plate, for enclosures:

Remarks:

 

560x380x180

Package:

 

1

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074039804

SSTL number:

 

3421030

Electric No. Denmark:

 

8212007864

Electric No. Italy:

 

7590482

Electric No. Sweden:

 

2538313

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

518.0

Width (mm):

 

338.0


Length (inch):

 

20.4

Width (inch):

 

13.3


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 5638
Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  EK :  EKU
Fibox Enclosures :  EK :  EKW
Fibox Enclosures :  EX ENCLOSURES :  FEX-PC-7
Fibox Enclosures :  EK :  ACCESSORIES
Fibox Enclosures :  SOLID :  PC 7656


Copyright
Legal Notice