Product card: EKV 32



Sample photo



Product nbr:

 

3770649

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

380x190x130, 380x190x180, 380x280x130, 380x280x180, 380x280x230, 560x380x180,

Package:

 

4

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074031983

SSTL number:

 

3422603

Electric No. Denmark:

 

8212009749

Electric No. Italy:

 

7590524

Electric No. Sweden:

 

2538319

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

335.0


Length (inch):

 

1.4

Width (inch):

 

13.2


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 3819
Fibox Enclosures :  SOLID :  PC/ABS 3828
Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  EK :  EKM
Fibox Enclosures :  EK :  EKPE, EKPG
Fibox Enclosures :  EK :  EKPK, EKPL
Fibox Enclosures :  EX ENCLOSURES :  FEX-PC-7
Fibox Enclosures :  EK :  ACCESSORIES
Fibox Enclosures :  SOLID :  PC/ABS 5638
Fibox Enclosures :  EK :  EKU


Copyright
Legal Notice