Product card: EKMVT



Sample photo



Product nbr:

 

3770550

Description:

 

Mounting plate, for enclosures:

Remarks:

 

380x190x130, 380x190x180

Package:

 

4

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074039767

SSTL number:

 

3421013

Electric No. Denmark:

 

8212007822

Electric No. Italy:

 

7590474

Electric No. Sweden:

 

2538305

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

338.0

Width (mm):

 

158.0


Length (inch):

 

13.3

Width (inch):

 

6.2


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 3819
Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  EK :  EKM
Fibox Enclosures :  EX ENCLOSURES :  FEX-PC-7
Fibox Enclosures :  EK :  ACCESSORIES


Copyright
Legal Notice