Product card: EKMZR



Sample photo



Product nbr:

 

3730152

Description:

 

Extension frame, for enclosures:

Remarks:

 

380x190x130, 380x190x180

Package:

 

8

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074005731

SSTL number:

 

3420060

Electric No. Denmark:

 

8212007712

Electric No. Italy:

 

7590422

Electric No. Sweden:

 

2538203

Electric No. Norway:

 

2538203

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

378.0

Width (mm):

 

188.0

Height (mm):

 

50.0


Length (inch):

 

14.9

Width (inch):

 

7.4

Height (inch):

 

2.0


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 3819
Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  EK :  EKM
Fibox Enclosures :  EK :  ACCESSORIES


Copyright
Legal Notice