Product card: EKJZR



Sample photo



Product nbr:

 

3730153

Description:

 

Extension frame, for enclosures:

Remarks:

 

280x190x130, 280x190x180

Package:

 

8

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074005724

SSTL number:

 

3420055

Electric No. Denmark:

 

8212007709

Electric No. Italy:

 

7590420

Electric No. Sweden:

 

2538201

Electric No. Norway:

 

2538201

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

278.0

Width (mm):

 

188.0

Height (mm):

 

50.0


Length (inch):

 

10.9

Width (inch):

 

7.4

Height (inch):

 

2.0


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 2819
Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  EK :  EKJ
Fibox Enclosures :  EK :  ACCESSORIES


Copyright
Legal Notice