Product card: EKIV 3525 PL




Product nbr:

 

4712225

Description:

 

Mounting plate, plastic, for enclosures:

Remarks:

 

350x250x150

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074049247

SSTL number:

 

3420410

Electric No. Sweden:

 

4712225

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

220.0

Width (mm):

 

320.0


Length (inch):

 

8.7

Width (inch):

 

12.6


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 2535


Copyright
Legal Notice