Skip to content
 
    Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
   
Previous slide
CAB ABS 253515 T product image 1
Next slide
CAB ABS 253515 T thumbnail image 1

CAB / CAB 2535 / CAB ABS 253515 T

CAB ABS 253515 T 8183036

Dimensions 350 x 250 x 150

Dimensions 13.78 x 9.84 x 5.91

Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

  • PC : IP65; IK08
Technical data
Product:

Product nr : 8183036

Description : Cabinet, ABS, Smoked transparent door

Remarks : Latches on the short side

Package : 1

Unit : Piece

EAN : 6418074049100

ETIM : EC000261

Dimensions :

Height (mm) : 350

Width (mm) : 250

Depth (mm) : 150

Height (inch) : 13.78

Width (inch) : 9.84

Depth (inch) : 5.91

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

CAB / CAB 2535 / CAB ABS 253515 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB ABS 253515 T

Fibox
CAB_352515_T

Sample image

Order symbol : CAB ABS 253515 T

Product nr : 8183036

Description : Cabinet, ABS, Smoked transparent door

Remarks : Latches on the short side

EAN : 6418074049100

Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

CAB_250x350x150
Dimensions : Height Width Depth
mm : 350 250 150
inch : 13.78 9.84 5.91
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
EKIV 3525 Mounting plate, for enclosures:
(320 x 220 x 1)
EKIV 3525 PL Mounting plate, plastic, for enclosures:
(320 x 220 x 2)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40854