Product card: ABS 1919 13 G



Sample photo

Including: Base with screws for mounting plate, cover with PUR gasket and polyamide cover screws.



Product nbr:

 

5880359

Description:

 

Enclosure, ABS

Remarks:

 

Grey cover

Package:

 

4

Unit:

 

PCS

Product group:

 

SOLID ABS Enclosures

EAN:

 

6418074039002

SSTL number:

 

3423751

Electric No. Italy:

 

7410110

Electric No. Sweden:

 

2539705

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

188.0

Width (mm):

 

188.0

Height (mm):

 

130.0


Length (inch):

 

7.4

Width (inch):

 

7.4

Height (inch):

 

5.1

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

ABS

Base colour:

 

RAL 7035 -light grey

Cover screws material:

 

Polyamide

Cover colour:

 

RAL 7035 -light grey

Cover screws colour:

 

Grey

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (short term):

 

-40 … 80 °C

Temperature °C (continuous):

 

-40 … 60 °C

Temperature °F (short term):

 

-40 … 175 °F

Temperature °F (continuous):

 

-40 … 140 °F


Ratings:

Ingress Protection (EN 60529):

 

IP66/IP67

Impact Resistance (EN 62262):

 

IK08

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

1

Flammability Rating:

 

UL 94 HB

Glow Wire Test (IEC 695-2-1) °C:

 

650

NEMA Class:

 

NEMA 1, 4, 4X, 6, 12, 13

Certficates:

SGS Fimko

Gost R


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 1919


Copyright
Legal Notice