Product card: EKV 12



Sample photo



Product nbr:

 

3770647

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

190x190x130-380x190x180

Package:

 

4

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074031969

SSTL number:

 

3422601

Electric No. Denmark:

 

8212009707

Electric No. Italy:

 

7590520

Electric No. Sweden:

 

2538315

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

160.0


Length (inch):

 

1.4

Width (inch):

 

6.3


Product is connected to following catalogs:

Fibox Enclosures :  SOLID :  PC/ABS 1919
Fibox Enclosures :  SOLID :  PC/ABS 2819
Fibox Enclosures :  SOLID :  PC/ABS 3819
Fibox Enclosures :  SOLID :  PC/ABS ACCESSORIES
Fibox Enclosures :  EK :  EKH
Fibox Enclosures :  EK :  EKJ
Fibox Enclosures :  EK :  EKM
Fibox Enclosures :  TEMPO :  ABS/PC 2419
Fibox Enclosures :  TEMPO :  ACCESSORIES
Fibox Enclosures :  EX ENCLOSURES :  FEX-PC-7
Fibox Enclosures :  EK :  ACCESSORIES
Fibox Enclosures :  ALU :  ALU 0818


Copyright
Legal Notice